SYNCSRC
ASCII - Command | SYNCSRC |
|
| |
Syntax Transmit | SYNCSRC [Data] |
| ||
Syntax Receive | SYNCSRC <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Integer16 | CANBus Object Number | 3683 (hex) | |
DIM | - | PROFIBUS PNU | 1987 (dec) IND = 0000xxxx (bin) | |
Range | 0, 1, 2, 3 | DPR | 387 (dec) | |
Default | 0 |
| ||
Opmode | All | Data Type Bus/DPR | Integer16 | |
Drive State | Disabled + Reset (Coldstart) | Weightning |
| |
Start Firmware | 4.78 |
| ||
Configuration | Yes | Revision | 1.5 | |
Function Group | Fieldbus | EEPROM | Yes | |
Short Description | Source for Fieldbus Synchronization |
Description
This parameter defines the source for the synchronization of the control loops to the external fieldbus. Synchronization via CAN needs a special hardware PLL which is included in a special FPGA program, enabled by FPGA=3.
- 0: No synchronization
- 1: (reserved) synchronization via Sercos
- 2: Synchronization via KS3000 Fire-Wire option board
- 3: Synchronization via CANopen