SSIOUT
ASCII - Command | SSIOUT |
|
| |
Syntax Transmit | SSIOUT [Data] |
| ||
Syntax Receive | SSIOUT <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer8 | CANBus Object Number | 35F9 (hex) | |
DIM | - | PROFIBUS PNU | 1849 (dec) IND = 0000xxxx (bin) | |
Range | 0 .. 31 | DPR | 249 (dec) | |
Default | 0 |
| ||
Opmode | All | Data Type Bus/DPR | Integer8 | |
Drive State | Disabled | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 2.0 | |
Function Group | Feedback | EEPROM | Yes | |
Short Description | SSI Baud Rate | |||
Description
The SSIOUT command has different interpretations, depending on whether the SSI is configured as an output or an input at X5 (Drive 400 X4).