SSIINV
ASCII - Command | SSIINV |
|
| |
Syntax Transmit | SSIINV [Data] |
| ||
Syntax Receive | SSIINV <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer8 | CANBus Object Number | 35F7 (hex) | |
DIM | - | PROFIBUS PNU | 1847 (dec) IND = 0000xxxx (bin) | |
Range | 0, 1 | DPR | 247 (dec) | |
Default | 0 |
| ||
Opmode | All | Data Type Bus/DPR | Integer8 | |
Drive State | Disabled | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 2.0 | |
Function Group | Feedback | EEPROM | Yes | |
Short Description | SSI Clock |
Description
The behavior of the SSI interface at X5 (Drive 400 X4).
The SSIINV command has different interpretations, depending on whether the SSI is configured as an output or an input.