SMNUMBER
ASCII - Command | SMNUMBER |
|
| |
Syntax Transmit | SMNUMBER [Data] |
| ||
Syntax Receive | SMNUMBER <Data> | Available in |
| |
Type | Variable r | MMI | No | |
ASCII Format | Integer16 | CANBus Object Number | 3695 (hex) | |
DIM | - | PROFIBUS PNU | 2005 (dec) IND = 0000xxxx (bin) | |
Range | 0 .. 32767 | DPR | 405 (dec) | |
Default | 0 |
| ||
Opmode | - | Data Type Bus/DPR | Integer16 | |
Drive State | - | Weightning |
| |
Start Firmware | 4.74 |
| ||
Configuration | No | Revision | 1.5 | |
Function Group | Feedback | EEPROM | No | |
Short Description | Stored Motor Number in the feedback Device |
Description
SMNUMBER gives the motor number, that is stored in the feedback device (EnDAT or HIPERFACE).
This Object makes sense with FBTYPE = 2 or 4, otherwise "0" is returned.