ROFFS0
ASCII - Command | ROFFS0 |
|
| |
Syntax Transmit | ROFFS0 [Data] |
| ||
Syntax Receive | ROFFS0 <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Integer32 | CANBus Object Number | 365C (hex) | |
DIM | - | PROFIBUS PNU | 1948 (dec) IND = 0000xxxx (bin) | |
Range | long int | DPR | 348 (dec) | |
Default | 0 |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning |
| |
Start Firmware | 3.43 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Feedback | EEPROM | Yes | |
Short Description | Reference Offset for the second Encoder Feedback |
Description
The command ROFFS0 is a reference position of the second encoder. The position is set to this position when a successful homing move is done. After the homing move, external position can be read by PFB0. This function is only available in mode EXTPOS 2 and 3.