RECRDY
ASCII - Command | RECRDY |
|
| |
Syntax Transmit | RECRDY |
| ||
Syntax Receive | RECRDY <Data> | Available in |
| |
Type | Variable ro | MMI | Yes | |
ASCII Format | Integer8 | CANBus Object Number | 35E1 (hex) | |
DIM | - | PROFIBUS PNU | 1825 (dec) IND = 0000xxxx (bin) | |
Range | 0, 1 | DPR | 225 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | Integer8 | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Oszilloscope | EEPROM | No | |
Short Description | Scope: Status of RECORD Function | |||
Description
After the recording has been made trigger-ready by RECORD / RECTRIG, the RECRDY command generates a 0. As soon as the trigger condition defined by RECRDY is fulfilled, and the recording starts, RECRDY generates a 1.
(RECRDY=0 means waiting for trigger event)