RECOFF
ASCII - Command | RECOFF |
|
| |
Syntax Transmit | RECOFF |
| ||
Syntax Receive | RECOFF | Available in |
| |
Type | Command | MMI | Yes | |
ASCII Format | - | CANBus Object Number | 35E0 (hex) | |
DIM | - | PROFIBUS PNU | 1824 (dec) IND = 0000xxxx (bin) | |
Range | - | DPR | 224 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | - | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.8 | |
Function Group | Oscilloscope | EEPROM | - | |
Short Description | Scope: Cancel Scope Recording |
Description
RECOFF stops the SCOPE recording (if started). State after RECOFF: RECRDY=1, RECING=0, RECDONE=0.