RECDONE
ASCII - Command | RECDONE |
|
| |
Syntax Transmit | RECDONE |
| ||
Syntax Receive | RECDONE <Data> | Available in |
| |
Type | Variable ro | MMI | Yes | |
ASCII Format | Integer8 | CANBus Object Number | 35DE (hex) | |
DIM | - | PROFIBUS PNU | 1822 (dec) IND = 0000xxxx (bin) | |
Range | 0, 1 | DPR | 222 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | Integer8 | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Oscilloscope | EEPROM | No | |
Short Description | Scope: Recording Done | |||
Description
The RECDONE command can be used to request the status of the SCOPE recording. The command returns a 1 if the recording is finished and the data can now be requested with the GET command.