RDPON
ASCII - Command | RDPON |
|
| |
Syntax Transmit | RDPON |
| ||
Syntax Receive | RDPON <Data> | Available in |
| |
Type | Variable ro | MMI | No | |
ASCII Format | Integer8 | CANBus Object Number | 36BD (hex) | |
DIM | - | PROFIBUS PNU | 2045 (dec) IND = 0000xxxx (bin) | |
Range | - | DPR | 445 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | Integer8 | |
Drive State | - | Weightning |
| |
Start Firmware | 4.96 |
| ||
Configuration | No | Revision | 1.9 | |
Function Group | Rack Drive Panel | EEPROM | No | |
Short Description | Test Variable Rack Drive Panel |
Description
Rack Drive Panel test variable. Will read 1 only when Rack Drive Panel is active, otherwise 0. See also RDP