RDPKI
ASCII - Command | RDPKI |
|
| |
Syntax Transmit | RDPKI [Data] |
| ||
Syntax Receive | RDPKI <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Integer16 | CANBus Object Number | 36BB (hex) | |
DIM | - | PROFIBUS PNU | 2043 (dec) IND = 0000xxxx (bin) | |
Range | - | DPR | 443 (dec) | |
Default | 0 |
| ||
Opmode | All | Data Type Bus/DPR | Integer16 | |
Drive State | - | Weightning |
| |
Start Firmware | 4.96 |
| ||
Configuration | No | Revision | 1.9 | |
Function Group | Rack Drive Panel | EEPROM | Yes | |
Short Description | Integral gain of Rach Drive Panel | |||
Description
Integral Gain of the RDP equalization circuit. Normally set at 13 in the master drive. Set to 0 in the slave drive. See also RDP