RDPCLAMP
ASCII - Command | RDPCLAMP |
|
| |
Syntax Transmit | RDPCLAMP [Data] |
| ||
Syntax Receive | RDPCLAMP <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Float | CANBus Object Number | 36B9 (hex) | |
DIM | Rpm | PROFIBUS PNU | 2041 (dec) IND = 0000xxxx (bin) | |
Range | 0 .. VLIM | DPR | 441 (dec) | |
Default | 0 |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning | 1000 | |
Start Firmware | 4.96 |
| ||
Configuration | No | Revision | 1.9 | |
Function Group | Rack Drive Panel | EEPROM | Yes | |
Short Description | Max. Velocity Offset of the Rack Drive Panel Circuit | |||
Description
Maximum output of the RDP equalization circuit in rpm. Normally set at 50 rpm in the master drive. Set to 0 in the slave drive. See also: RDP