RDPBIAS
ASCII - Command | RDPBIAS |
|
| |
Syntax Transmit | RDPBIAS [Data] |
| ||
Syntax Receive | RDPBIAS <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Float | CANBus Object Number | 36B8 (hex) | |
DIM | Amp | PROFIBUS PNU | 2040 (dec) IND = 0000xxxx (bin) | |
Range | 0 .. ICONT | DPR | 440 (dec) | |
Default | 0 |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning | 1000 | |
Start Firmware | 4.96 |
| ||
Configuration | No | Revision | 1.9 | |
Function Group | Rack Drive Panel | EEPROM | Yes | |
Short Description | Rack Drive Panel Bias Current |
Description
The RDP bias current in Amps. Normally set at 25% - 50% of ICONT. Set positive in one drive and negative in the other. See also: RDP