PTMIN
ASCII - Command | PTMIN |
|
| |
Syntax Transmit | PTMIN [Data] |
| ||
Syntax Receive | PTMIN <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer16 | CANBus Object Number | 35D6 (hex) | |
DIM | Milliseconds | PROFIBUS PNU | 1814 (dec) IND = 0000xxxx (bin) | |
Range | 1 .. 32767 | DPR | 214 (dec) | |
Default | 10 |
| ||
Opmode | 8 | Data Type Bus/DPR | Integer16 | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.6 | |
Function Group | Position Controller | EEPROM | Yes | |
Short Description | Min. Acceleration Ramp for Motion Tasks |
Description
The minimum acceleration ramp PTMIN defines the minimum time that is permitted for a velocity change from 0 to PVMAX. Regardless of how the acceleration value is entered (milliseconds, SI units), the acceleration that is used is limited to PVMAX / PTMIN at the start of a motion task.
With the help of the PVMAX and PTMIN parameters it is possible to control the behavior of the system, especially during the commissioning phase, without having to alter the individual motion tasks.