POPI2
ASCII - Command | POPI2 |
| For Manufacturer Use only | |
Syntax Transmit | POPI2 [Data] |
| ||
Syntax Receive | POPI2 <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Float | CANBus Object Number | No | |
DIM | A | PROFIBUS PNU | No | |
Range | -DIPEAK .. DIPEAK | DPR | No | |
Default | 0 |
| ||
Opmode | - | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning | 1000 | |
Start Firmware | 4.32 |
| ||
Configuration | No | Revision | 1.9 | |
Function Group | Current Controller | EEPROM | No | |
Short Description | Current Level for POP Command |
Description
POPI2 gives the current level for the second stage of the current step command POP. The value is in amps. POPI2 is used by the Current Loop Tuning Wizard and other test programs; it is not normally used in applications.