POPI
ASCII - Command | POPI |
| For Manufacturer Use only | |
Syntax Transmit | POPI [Data] |
| ||
Syntax Receive | POPI <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Float | CANBus Object Number | No | |
DIM | A | PROFIBUS PNU | No | |
Range | -DIPEAK .. DIPEAK | DPR | No | |
Default | 0 |
| ||
Opmode | - | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning | 1000 | |
Start Firmware | 4.32 |
| ||
Configuration | No | Revision | 1.9 | |
Function Group | Current Controller | EEPROM | No | |
Short Description | Current Level for POP Command |
Description
POPI gives the current level for the current step command POP. The value is in amps. POPI is used by the Current Loop Tuning Wizard and other test programs; it is not normally used in applications.