MTR
ASCII - Command | MTR |
|
| |
Syntax Transmit | MTR [Data] |
| ||
Syntax Receive | MTR <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Float | CANBus Object Number | 366C (hex) | |
DIM | ms | PROFIBUS PNU | 1964 (dec) IND = 0000xxxx (bin) | |
Range | 30 .. 1000 | DPR | 364 (dec) | |
Default | 200 |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning | 1000 | |
Start Firmware | 3.40 |
| ||
Configuration | No | Revision | 1.4 | |
Function Group | Motor | EEPROM | Yes | |
Short Description | Rotor Time Constant | |||
Description
This command is only for the induction motor mode (MTYPE = 3).
The MTR defines the rotor time constant at the rated operating point (Tr = Lh/Rr), where Lh and Rr are the magnetizing inductance and rotor resistance, respectively.