MTANGLP
ASCII - Command | MTANGLP |
|
| |
Syntax Transmit | MTANGLP [Data] |
| ||
Syntax Receive | MTANGLP <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer16 | CANBus Object Number | 35A5 (hex) | |
DIM | Electrical Degrees | PROFIBUS PNU | 1765 (dec) IND = 0000xxxx (bin) | |
Range | 0 .. 45 | DPR | 165 (dec) | |
Default | 0 |
| ||
Opmode | All | Data Type Bus/DPR | Integer16 | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.8 | |
Function Group | Motor | EEPROM | Yes | |
Short Description | Current Lead |
Description
The current-dependent phase lead that is applied to make use of the reluctance torque at motor peak current (MIPEAK)