MNAME
ASCII - Command | MNAME |
|
| |
Syntax Transmit | MNAME [Data] |
| ||
Syntax Receive | MNAME <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | String | CANBus Object Number | No | |
DIM | - | PROFIBUS PNU | No | |
Range | max 12 ASCII Characters | DPR | No | |
Default | Blanks |
| ||
Opmode | All | Data Type Bus/DPR | - | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Motor | EEPROM | Yes | |
Short Description | Motor Name | |||
Description
The MNAME parameter is directly related to the motor number MNUMBER. When a motor data set is loaded from the motor database (MNUMBER command), the motor designation MNAME is also transferred. If a customer-specific motor designation is to be defined, then this can be done with the MNAME command.
When the motor name is altered, the motor number (MNUMBER) is set to 0, to indicate a customer-specific motor data set.