MDBCNT
ASCII - Command | MDBCNT |
|
| |
Syntax Transmit | MDBCNT |
| ||
Syntax Receive | MDBCNT <Data> | Available in |
| |
Type | Variable ro | MMI | Yes | |
ASCII Format | Integer8 | CANBus Object Number | 3588 (hex) | |
DIM | - | PROFIBUS PNU | 1736 (dec) IND = 0000xxxx (bin) | |
Range | 1 .. 127 | DPR | 136 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | - | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.8 | |
Function Group | Motor | EEPROM | - | |
Short Description | Number of Motor Data Sets | |||
Description
MDBCNT returns the number of motor data sets that can be loaded for the present combination of output stage + feedback. A change of the feedback setting FBTYPE is used, for instance, to ensure that only the data sets for resolver motors or EnDat motors are used.