MCTR
ASCII - Command | MCTR |
|
| |
Syntax Transmit | MCTR [Data] |
| ||
Syntax Receive | MCTR <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Float | CANBus Object Number | 366A (hex) | |
DIM | - | PROFIBUS PNU | 1962 (dec) IND = 0000xxxx (bin) | |
Range | 1 ... 5 | DPR | 362 (dec) | |
Default | 1.1 |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning | 1000 | |
Start Firmware | 3.40 |
| ||
Configuration | No | Revision | 1.6 | |
Function Group | Motor | EEPROM | Yes | |
Short Description | Correction Factor of the rotor time constant |
Description
This command is only for the induction motor mode (MTYPE = 3).
The correction factor of the rotor time constant for the field weakening, which is introduced to improve the torque performance at the steady state in the field weakening.