MCFW
ASCII - Command | MCFW |
|
| |
Syntax Transmit | MCFW [Data] |
| ||
Syntax Receive | MCFW <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Float | CANBus Object Number | 3669 (hex) | |
DIM | - | PROFIBUS PNU | 1961 (dec) IND = 0000xxxx (bin) | |
Range | 1 ... 5 | DPR | 361 (dec) | |
Default | 1.1 |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning | 1000 | |
Start Firmware | 3.40 |
| ||
Configuration | No | Revision | 1.6 | |
Function Group | Motor | EEPROM | Yes | |
Short Description | The Correction Factor of the Field Weakening |
Description
This command is only for the induction motor mode (MTYPE = 3).
The correction factor of the field weakening.
This correction factor is introduced to compensate the nonlinearity of the magnetizing inductance since the magnetizing current is decreased according to the rotor mechanical velocity during the field weakening.