LEDSTAT
ASCII - Command | LEDSTAT |
|
| |
Syntax Transmit | LEDSTAT [Data] |
| ||
Syntax Receive | LEDSTAT <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer16 | CANBus Object Number | 3581 (hex) | |
DIM | - | PROFIBUS PNU | 1729 (dec) IND = 0000xxxx (bin) | |
Range | 0 .. 16 | DPR | 129 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | Integer16 | |
Drive State | - | Weightning |
| |
Start Firmware | 1.30 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Drive Status | EEPROM | - | |
Short Description | Display page |
Description
The variable LEDSTAT shows the number of the present display page. Altering the LEDSTAT variable makes it possible the change the display via the serial interface.
The assignments are as follows:
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
See also