LDUMP
ASCII - Command | LDUMP |
|
| |
Syntax Transmit | LDUMP [data] |
| ||
Syntax Receive | LDUMP <Data> | Available in |
| |
Type | Multi-line Return Command | MMI | No | |
ASCII Format | String | CANBus Object Number | No | |
DIM | - | PROFIBUS PNU | No | |
Range | - | DPR | No | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | - | |
Drive State | - | Weightning |
| |
Start Firmware | 1.30 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Motor | EEPROM | - | |
Short Description | Parameter Output of Motor Data |
Description
The command LDUMP <name> can be used to output the parameters for the motor data set <name> from the internal database. The <name> that is entered must be a valid motor designation from the motor database (see MDBLIST). If the <name> parameter is not entered, the motor parameters that are loaded at present will be displayed.