LASTWMASK
ASCII - Command | LASTWMASK |
|
| |
Syntax Transmit | LASTWMASK |
| ||
Syntax Receive | LASTWMASK <Data> | Available in |
| |
Type | Variable ro | MMI | No | |
ASCII Format | Integer32 | CANBus Object Number | 36CE (hex) | |
DIM | - | PROFIBUS PNU | 1662 (dec) IND = 0001xxxx (bin) | |
Range | long int | DPR | 462 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning |
| |
Start Firmware | 5.41 |
| ||
Configuration | No | Revision | 1.9 | |
Function Group | Amplifier | EEPROM | - | |
Short Description | Fault history of WMASK |
Description
WMASK gives the possibility to create a mask to change warnings to errors. If the F24 occurs, LASTWMASK displays the warnings that caused the error.