KEYLOCK
ASCII - Command | KEYLOCK |
|
| |
Syntax Transmit | KEYLOCK [Data] |
| ||
Syntax Receive | KEYLOCK <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer8 | CANBus Object Number | 3575 (hex) | |
DIM | - | PROFIBUS PNU | 1717 (dec) IND = 0000xxxx (bin) | |
Range | 0, 1, 2 | DPR | 117 (dec) | |
Default | 0 |
| ||
Opmode | All | Data Type Bus/DPR | Integer8 | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.6 | |
Function Group | Basic Setup | EEPROM | Yes | |
Short Description | Locks the push buttons |
Description
If KEYLOCK=1, operation of the amplifier from the keys on the front panel is inhibited.
The display functions of the instrument (error messages, warnings) remain active.
Keylock=2 is only for drive 4xx. The push button behaivior of the master is changed to the behaivior of the standard drive. The slave axes (needs option -DISP) is working also in the same way. In the master module, the variable ADDR and in the Slave the variable ADDRFB is changed.