K
ASCII - Command | K |
|
| |
Syntax Transmit | K |
| ||
Syntax Receive | K | Available in |
| |
Type | Command | MMI | Yes | |
ASCII Format | - | CANBus Object Number | 3573 (hex) | |
DIM | - | PROFIBUS PNU | 1715 (dec) IND = 0000xxxx (bin) | |
Range | - | DPR | 115 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | - | |
Drive State | Enabled | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Amplifier | EEPROM | No | |
Short Description | Kill (=Disable) |
Description
The K (Kill) command is a short form command of the DIS command.