GVFILT
ASCII - Command | GVFILT |
|
| |
Syntax Transmit | GVFILT [Data] |
| ||
Syntax Receive | GVFILT <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer8 | CANBus Object Number | 354A (hex) | |
DIM | % | PROFIBUS PNU | 1674 (dec) IND = 0000xxxx (bin) | |
Range | 0 .. 100 | DPR | 74 (dec) | |
Default | 85 |
| ||
Opmode | 0, 1, 4, 5, 8 | Data Type Bus/DPR | Integer8 | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Velocity Controller | EEPROM | Yes | |
Short Description | Velocity Control Loop: Part of the Output that is filtered [%] by GVT2 |
Description
velocity control loop: Part of the Output that is filtered [%] by GVT2 (GVFILT = 85 means, 85% are filtered and 15% are not filtered)