GVD
ASCII - Command | GVD |
|
| |
Syntax Transmit | GVD [Data] |
| ||
Syntax Receive | GVD <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Float | CANBus Object Number | 368B (hex) | |
DIM | - | PROFIBUS PNU | 1995 (dec) IND = 0000xxxx (bin) | |
Range | 0 .. 2 | DPR | 395 (dec) | |
Default | 0 |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning | 1000 | |
Start Firmware | 4.30 |
| ||
Configuration | No | Revision | 1.5 | |
Function Group | Velocity Controller | EEPROM | Yes | |
Short Description | Derivate Part in the Velocity Controller |
Description
To compensate the margin of the system stability in the high frequency, the conventional PI velocity controller is extended by PID controller.
GVD is a tuning variable of the PID velocity controller, which sets the gain of the derivative feedback of the actual velocity. The other related parameter is the filter time constant GVDT.