GVDT
ASCII - Command | GVDT |
|
| |
Syntax Transmit | GVDT [Data] |
| ||
Syntax Receive | GVDT <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Float | CANBus Object Number | 368C (hex) | |
DIM | ms | PROFIBUS PNU | 1996 (dec) IND = 0000xxxx (bin) | |
Range | 0 .. 1 | DPR | 396 (dec) | |
Default | 0.3 |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning | 1000 | |
Start Firmware | 4.30 |
| ||
Configuration | No | Revision | 1.5 | |
Function Group | Velocity Controller | EEPROM | Yes | |
Short Description | Filter Time Constant of the D-Part of the Velocity Controller |
Description
In the PID velocity controller, the derivative feedback of the velocity is directly obtained by derivation of the actual velocity. To reduce the derivative noise, the derivative signal will be filtered by a first low pass filter.
GVDT sets the time constant of the filter.