GKC
ASCII - Command | GKC |
| For Manufacturer Use only | |
Syntax Transmit | GKC [Data] |
| ||
Syntax Receive | GKC <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Float | CANBus Object Number | 3687 (hex) | |
DIM | ms | PROFIBUS PNU | 1991 (dec) IND = 0000xxxx (bin) | |
Range | 0 .. 100 | DPR | 391 (dec) | |
Default | 10 |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning | 1000 | |
Start Firmware | 4.72 |
| ||
Configuration | No | Revision | 1.5 | |
Function Group | Motor | EEPROM | Yes | |
Short Description | Compensation Gain of the Flux Controller |
Description
This parameter is only for the sensorless drive (FBTYPE=10). It corresponds to the compensation gain of the rotor flux, and normally is set to 10 ms.