FW
ASCII - Command | FW |
|
| |
Syntax Transmit | FW |
| ||
Syntax Receive | FW <Data> | Available in |
| |
Type | Variable ro | MMI | No | |
ASCII Format | Float | CANBus Object Number | 3657 (hex) | |
DIM | - | PROFIBUS PNU | 1943 (dec) IND = 0000xxxx (bin) | |
Range | - | DPR | 343 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning | 1000 | |
Start Firmware | 3.30 |
| ||
Configuration | No | Revision | 1.8 | |
Function Group | Amplifier | EEPROM | No | |
Short Description | Displays the Version Number of the Firmware |
Description
The command FW displays the versionnumber of the firmware. The command is also appearing in the DUMP list and is part of the parameter settings of the drive.