FOLDMODE
ASCII - Command | FOLDMODE |
|
| |
Syntax Transmit | FOLDMODE [Data] |
| ||
Syntax Receive | FOLDMODE <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Integer8 | CANBus Object Number | 353D (hex) | |
DIM | - | PROFIBUS PNU | 1661 (dec) IND = 0000xxxx (bin) | |
Range | 0, 1, 2 | DPR | 61 (dec) | |
Default | 0 |
| ||
Opmode | All | Data Type Bus/DPR | Integer8 | |
Drive State | Disabled + Reset (Coldstart) | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | Yes | Revision | 1.3 | |
Function Group | Basic Setup | EEPROM | Yes | |
Short Description | Foldback Mode |
Description
This command affects the behavior of the amplifier when it reaches the current limit.
- FOLDMODE=0 The instrument delivers the peak current (IPEAK) for up to 5 seconds, after that the current is limited to the preset rated current (ICONT).
- FOLDMODE=1 reserved
- FOLDMODE=2 The current limiting to the rated current does not happen. If the I2t value exceeds the threshold of 105%, the output stage is disabled and the I2T-MAX fault is generated