FBTYPEX
ASCII - Command | FBTYPEX |
|
| |
Syntax Transmit | FBTYPEX |
| ||
Syntax Receive | FBTYPEX <Data> | Available in |
| |
Type | Variable ro | MMI | No | |
ASCII Format | Integer8 | CANBus Object Number | 369B (hex) | |
DIM | - | PROFIBUS PNU | 2011 (dec) IND = 0000xxxx (bin) | |
Range | Int8 | DPR | 411 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | Integer8 | |
Drive State | - | Weightning |
| |
Start Firmware | 4.86 |
| ||
Configuration | No | Revision | 1.6 | |
Function Group | Feedback | EEPROM | No | |
Short Description | Display the detected feedback device |
Description
The detected feedback device can be displayed by FBTYPEX. Especially using FBTYPE=3, this object is useful to get the information, which feedback device was detected.
It is also possible to display if the drive has detected a multiturn encoder. If so, an offset of d100 is added to the feedback type.
E.g.: Endat multiturn was detected, FBTYPEX displays d104.