ESPEED
ASCII - Command | ESPEED |
|
| |
Syntax Transmit | - |
| ||
Syntax Receive | ESPEED <Data> | Available in |
| |
Type | Variable r | MMI | No | |
ASCII Format | Float | CANBus Object Number | 3675 (hex) | |
DIM | rpm | PROFIBUS PNU | 1973 (dec) IND = 0000xxxx (bin) | |
Range | 0 .. 16000 | DPR | 373 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning | 1000 | |
Start Firmware | 4.02 |
| ||
Configuration | No | Revision | 1.4 | |
Function Group | Velocity Controller | EEPROM | - | |
Short Description | Maximum velocity corresponding to the Feedback Type |
Description
The command ESPEED gives the maximum velocity of the motor corresponding to the selected feedback type (FBTYPE).