ENCZERO
ASCII - Command | ENCZERO |
|
| |
Syntax Transmit | ENCZERO [Data] |
| ||
Syntax Receive | ENCZERO <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer16 | CANBus Object Number | 3537 (hex) | |
DIM | - | PROFIBUS PNU | 1655 (dec) IND = 0000xxxx (bin) | |
Range | 0 .. ENCOUT-1 | DPR | 55 (dec) | |
Default | 0 |
| ||
Opmode | All | Data Type Bus/DPR | Integer16 | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Position Output | EEPROM | Yes | |
Short Description | Zero Pulse Offset EEO (ROD) |
Description
The ENCZERO command can be used to shift the output of the EEO (ROD) zero pulse over the range of one turn. The shift is made in the clockwise direction, e.g.
- ENCOUT 1024
- ENCZERO 256
The zero pulse is given out at the 90° position.This is also effective for SSI outputs.