EN
ASCII - Command | EN |
|
| |
Syntax Transmit | EN |
| ||
Syntax Receive | EN | Available in |
| |
Type | Command | MMI | Yes | |
ASCII Format | - | CANBus Object Number | 3530 (hex) | |
DIM | - | PROFIBUS PNU | 1648 (dec) IND = 0000xxxx (bin) | |
Range | - | DPR | 48 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | - | |
Drive State | Disabled | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Amplifier | EEPROM | - | |
Short Description | Software-Enable |
Description
The EN command sets the software enable for the output stage.
If the software enable and the hardware enable are set and no fault is present (the BTB contact is closed), then the output stage is enabled.
If the MAINS BTB function is activated (OxMODE=3), then the output stage will only be enabled when the supply power has been switched on and the charging circuit has charged up the DC bus. If the supply power is removed from an enabled instrument, then it remains enabled until the DC bus voltage has fallen below the undervoltage limit (VBUSMIN).