DOVRIDE
ASCII - Command | DOVRIDE |
|
| |
Syntax Transmit | DOVRIDE [Data] |
| ||
Syntax Receive | DOVRIDE <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Int16 | CANBus Object Number | 36B6 (hex) | |
DIM | - | PROFIBUS PNU | 2038 (dec) IND = 0000xxxx (bin) | |
Range | 0 .. 8192 | DPR | 438 (dec) | |
Default | 0 |
| ||
Opmode | All | Data Type Bus/DPR | Int16 | |
Drive State | - | Weightning |
| |
Start Firmware | 5.00 |
| ||
Configuration | No | Revision | 1.7 | |
Function Group | Position Controller | EEPROM | Yes | |
Short Description | Digital Override Factor |
Description
If the digital Override function is selected (see OVRIDE=3), DOVRIDE gives the possibility to change the digital scaling.
The scaling is:
- DOVRIDE=0 Motion task speed is 0 %
- DOVRIDE=8192 Motion task speed is 100 %