OVRIDE

ASCII - Command

OVRIDE

 

 

Syntax Transmit

OVRIDE [Data]

 

Syntax Receive

OVRIDE <Data>

Available in

 

Type

Variable rw

MMI

No

ASCII Format

Integer8

CANBus Object Number

35B6 (hex)

DIM

-

PROFIBUS PNU

1782 (dec) IND = 0000xxxx (bin)

Range

0 .. 3

DPR

182 (dec)

Default

0

 

Opmode

8

Data Type Bus/DPR

Integer8

Drive State

-

Weightning

 

Start Firmware

2.08

 

Configuration

No

Revision

1.9

Function Group

Position Controller

EEPROM

Yes

Short Description

Override Function for Motion Tasks

Description

The override function can be used to influence the speed/velocity for a motion block through the analog/digital interface. When this function is activated, the analog setpoint is read in every millisecond, and used for scaling the velocity for the motion block.

SW=10V motion block velocity = the target velocity that is programmed in the motion block

SW=5V motion block velocity = 50% of the programmed target velocity

The override function does not work with sin^2 curves.

The following settings are possible:

The digital Interface can be:Sercos, CAN, PROFIBUS, DPR and all other field busses.