CTUNE
ASCII - Command | CTUNE |
|
| |
Syntax Transmit | CTUNE [Data] |
| ||
Syntax Receive | CTUNE | Available in |
| |
Type | Command | MMI | No | |
ASCII Format | - | CANBus Object Number | 351E (hex) | |
DIM | Hz | PROFIBUS PNU | 1630 (dec) IND = 0000xxxx (bin) | |
Range | 400 .. 3000 | DPR | 30 (dec) | |
Default | 1200 |
| ||
Opmode | All | Data Type Bus/DPR | - | |
Drive State | Enabled | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.8 | |
Function Group | Current Controller | EEPROM | - | |
Short Description | Calculate current parameters |
Description
This command calculates current parameters. Set the OPMODE = 2 before starting.