ANZERO2
ASCII - Command | ANZERO2 |
|
| |
Syntax Transmit | ANZERO2 |
| ||
Syntax Receive | ANZERO2 | Available in |
| |
Type | Command | MMI | Yes | |
ASCII Format | - | CANBus Object Number | 3510 (hex) | |
DIM | - | PROFIBUS PNU | 1616 (dec) IND = 0000xxxx (bin) | |
Range | - | DPR | 16 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | - | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Analog I/O | EEPROM | - | |
Short Description | Zero Analog Input SW2 |
Description
This command can be used to start the automatic offset correction for the analog input 2. The setpoint at analog input 2 should be short-circuited before using this command. After the command has been carried out, the offset value that was determined is available in the ANOFF2 parameter. To save this value permanently in the EEPROM, you should use the SAVE (save to EEPROM) command.