ANOFF2
ASCII - Command | ANOFF2 |
|
| |
Syntax Transmit | ANOFF2 [Data] |
| ||
Syntax Receive | ANOFF2 <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer16 | CANBus Object Number | 350C (hex) | |
DIM | Millivolts | PROFIBUS PNU | 1612 (dec) IND = 0000xxxx (bin) | |
Range | -10000 .. 10000 | DPR | 12 (dec) | |
Default | 0 |
| ||
Opmode | All | Data Type Bus/DPR | Integer16 | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.8 | |
Function Group | Analog I/O | EEPROM | Yes | |
Short Description | Analog Offset for input SW2 |
Description
This variable compensates for the offset voltages of CNC controls and the analog input, ANIN2 (SW2). It can also correct an analog offset from external controls.