ANIN2
ASCII - Command | ANIN2 |
|
| |
Syntax Transmit | ANIN2 |
| ||
Syntax Receive | ANIN2 <Data> | Available in |
| |
Type | Variable ro | MMI | Yes | |
ASCII Format | Integer32 | CANBus Object Number | 350A (hex) | |
DIM | Millivolts | PROFIBUS PNU | 1610 (dec) IND = 0000xxxx (bin) | |
Range | -10000 .. 10000 | DPR | 10 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Actual Values | EEPROM | No | |
Short Description | Voltage at Analog Input SW2 |
Description
The ANIN2 command returns the present value of the voltage at the analog input SW2.