IDN 3046 (P-0- 3046) Motor Number
The command „MNUMBER nr“ is used to load a motor data set with the number „nr“ from the motor database.
If MNUMBER 0 is entered, then no data set will be loaded, but the variable MNUMBER will simply be set to 0. This setting indicates a customer-specific motor data set.
Data Length:  | 2 bytes  | Non-Volatile:  | No  | 
Data Type:  | Signed decimal  | Write Access:  | CP2, CP3  | 
Minimum:  | 0  | Run-Up Check:  | 
  | 
Maximum:  | 215 - 1  | Cyclic Transfer:  | 
  | 
Default:  | 0  | Serial Equiv:  | MNUMBER  | 
Units:  | 
  | Version:  | |
IDN Type:  | VE  | ADS Index Group (hex.):  | 0x8BE6  |