IDN 3045 (P-0- 3045)

With this parameter the integral part of the current controller can be loaded. This could be necessary by switching into the operation mode torque control under load, to ensure a transition without jerks.

Data Length:

2 bytes

Non-Volatile:

No

Data Type:

Signed decimal

Write Access:

CP2, CP3, CP4

Minimum:

-1640

Run-Up Check:

 

Maximum:

1640

Cyclic Transfer:

 

Default:

0

Serial Equiv:

 

Units:

 

Version:

5.04 

IDN Type:

CT

ADS Index Group (hex.):

0x8BE5