IDN 3037 (P-0-3037) Configurable I/O: Digital Output 2 Control/Status
The master may set and read the state of a digital output in the least significant bit of the corresponding digital output control/status IDN.
Data Length: | 2 bytes | Non-Volatile: | No |
Data Type: | Binary | Write Access: | CP2, CP3, CP4 |
Minimum: |
| Run-Up Check: |
|
Maximum: |
| Cyclic Transfer: | MDT |
Default: | 0 | Serial Equiv: | O1, O2 |
Units: |
| Version: | |
IDN Type: | IO | ADS Index Group (hex.): | 0x8BDD |