IDN 3035 (P-0-3035) Analog Input 2 Value
Returns the differential voltage at an analog input, which may vary from +10V to -10V. Analog input 1 is located on connector X3 (pins 4 and 5). Analog input 2 is located on connector X3 (pins 6 and 7).
Data Length: | 2 bytes | Non-Volatile: | No |
Data Type: | Signed decimal | Write Access: | Read-only |
Minimum: |
| Run-Up Check: |
|
Maximum: |
| Cyclic Transfer: | AT |
Default: |
| Serial Equiv: | ANIN1, ANIN2 |
Units: | mV | Version: | |
IDN Type: | IO | ADS Index Group (hex.): | 0x8BDB |