IDN 3030 (P-0-3030) Configurable I/O: Digital Input 1 Status
Reflects the state of a digital input (connector X3 pins 11 - 14) in the least significant bit of the IDN.
Data Length: | 2 bytes | Non-Volatile: | No |
Data Type: | Binary | Write Access: | Read-only |
Minimum: |
| Run-Up Check: |
|
Maximum: |
| Cyclic Transfer: | AT |
Default: |
| Serial Equiv: | IN1, IN2, IN3, IN4 |
Units: |
| Version: | |
IDN Type: | IO | ADS Index Group (hex.): | 0x8BD6 |