IDN 402 (S-0-0402) Probe 2
Contains the state of the probe 2 input. The digital input used as a probe is assigned using IDN 3001
The drive updates the probe 2 IDN only when the probing procedure ( IDN 170 ) is active and the probe 2 enable ( IDN 406 ) is set.
Data Length: | 2 bytes | Non-Volatile: | No |
Data Type: | Binary | Write Access: | Read-only |
Minimum: |
| Run-Up Check: |
|
Maximum: |
| Cyclic Transfer: |
|
Default: | 0 | Serial Equiv: | IN2 |
Units: |
| Version: | |
IDN Type: | PS | ADS Index Group (hex.): | 0x0192 |