IDN 380 (S-0-0380) DC Bus Voltage
The master retrieves the drive’s DC bus voltage through this IDN.
Data Length:  | 2 bytes  | Non-Volatile:  | No  | 
Data Type:  | Unsigned decimal  | Write Access:  | Read-only  | 
Minimum:  | 0  | Run-Up Check:  | 
  | 
Maximum:  | 900  | Cyclic Transfer:  | 
  | 
Default:  | 
  | Serial Equiv:  | VBUS  | 
Units:  | Volt  | Version:  | |
IDN Type:  | VE  | ADS Index Group (hex.):  | 0x017C  |