IDN 323 (S-0-0323) Status “Target position outside of travel range”
A warning signal IDN that is set (Bit 0 = 1) when the target position is outside of the travel range. This IDN will set if the HW- or SW-Limit Switch is active.
The drive show this with flashing the warning “n10” or “n07” for outside of positive range or “n11” or “n06” outside of negative range. IDN 323 duplicates the C2D “Target position outside of travel range” warning bit ( IDN 12 , bit 13).
Data Length: | 2 bytes | Non-Volatile: | No |
Data Type: | Binary | Write Access: | Read-only |
Minimum: |
| Run-Up Check: |
|
Maximum: |
| Cyclic Transfer: |
|
Default: |
| Serial Equiv: |
|